
calcActive())">
Universal slotted mounting plate, 6 modules
LVS03572
SAR634.00
SAR348.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03572
Universal slotted mounting plate, 6 modules
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Universal slotted mounting plate, 6 modules
SAR634.00
SAR348.70
Description
Universal slotted mounting plate, 6 modules
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm - cubicle - width 650 mm depth 400 mm |
Installed device | Altistart: ATS01N - PowerLogic: CM4000 |
Number of vertical modules [50 mm] | 6 module(s): ATS01N in 650 mm Widecubicle - 6 module(s): CM4000 in 650 mm Widecubicle |
Provided equipment | 4 lateral cross-member |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account