
calcActive())">
Universal slotted mounting plate, 4 modules
LVS03571
SAR457.00
SAR251.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03571
Universal slotted mounting plate, 4 modules
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Universal slotted mounting plate, 4 modules
SAR457.00
SAR251.35
Description
Universal slotted mounting plate, 4 modules
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - cubicle duct - width 300 mm depth 400 mm |
Installed device | Phaseo: LV/LV transformer |
Number of vertical modules [50 mm] | 4 module(s): LV/LV transformer in 650 mm Widecubicle |
Provided equipment | 4 lateral cross-member |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review