
calcActive())">
Plain backplate, 36 modules 510 mm wide
LVS03570
SAR1,644.00
SAR904.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03570
Plain backplate, 36 modules 510 mm wide
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plain backplate, 36 modules 510 mm wide
SAR1,644.00
SAR904.20
Description
Plain backplate, 36 modules 510 mm wide
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 + 150 mm depth 400 mm - cubicle - width 650 mm depth 400 mm |
Number of vertical modules [50 mm] | 36 module(s) in 650 + 150 mm Widecubicle - 36 module(s) in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account