![M.PL.ISFT630 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03557.jpg)
M.PL.ISFT630
Excl. Tax
Excl. Tax
All Sellers
![M.PL.ISFT630](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03557.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
M.PL.ISFT630
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed ISFT630 horizontal installation - 2 x 3P: fixed ISFT250 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation - FuPact: fixed ISFT400 - control: fuse carriers handle - horizontal installation |
Number of vertical modules [50 mm] | 10 module(s): ISFT630, direct in 650 mm Widecubicle - 9 module(s): ISFT250, direct in 650 mm Widecubicle |