
calcActive())">
M.PL BUSBAR ISFT 100N 160
LVS03555
SAR2,099.00
SAR1,154.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03555
M.PL BUSBAR ISFT 100N 160
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M.PL BUSBAR ISFT 100N 160
SAR2,099.00
SAR1,154.45
Description
M.PL BUSBAR ISFT 100N 160
Product Details
Activity | PPLVS |
---|---|
Poles Description | 4 x 3P: fixed ISFT160 vertical installation - 6 x 3P: fixed ISFT100N vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation - FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 6 module(s): ISFT160, rear connection on busbar in 650 mm Widecubicle - 8 module(s): ISFT100N, rear connection on busbar in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account