
calcActive())">
M.PL.ISFT100
LVS03554
SAR632.00
SAR347.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03554
M.PL.ISFT100
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M.PL.ISFT100
SAR632.00
SAR347.60
Description
M.PL.ISFT100
Product Details
Activity | PPLVS |
---|---|
Poles Description | 5 x 3P: fixed ISFT100 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | FuPact: fixed ISFT100 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 6 module(s): ISFT100, direct in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account