M.PL.185MM B CENTRES ISFL630
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
M.PL.185MM B CENTRES ISFL630
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 10 x 3P: fixed ISFL160 vertical installation - 5 x 3P: fixed ISFL250...630 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | FuPact: fixed ISFL160 - control: fuse carriers handle - vertical installation - FuPact: fixed ISFL250...630 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 24 module(s): ISFL160, rear connection on busbar in 650 mm Widecubicle - 24 module(s): ISFL250...630, rear connection on busbar in 650 mm Widecubicle |