
calcActive())">
M.PL.100MM B CENTRES ISFL160
LVS03545
SAR640.00
SAR352.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03545
M.PL.100MM B CENTRES ISFL160
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M.PL.100MM B CENTRES ISFL160
SAR640.00
SAR352.00
Description
M.PL.100MM B CENTRES ISFL160
Product Details
Activity | PPLVS |
---|---|
Poles Description | 9 x 3P: fixed ISFL160 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | FuPact: fixed ISFL160 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 11 module(s): ISFL160, rear connection on busbar in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account