MOUNTING PLATE FOR EZC FIXED -1P/3P/4P 100A VERTICAL IN WIDTH 650
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE FOR EZC FIXED -1P/3P/4P 100A VERTICAL IN WIDTH 650
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 15 x 1P: fixed EZC100 vertical installation - 3 x 4P: fixed EZC100 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | EasyPact: fixed EZC100 without earth leakage protection - control: toggle - vertical installation |
Number of vertical modules [50 mm] | 5 module(s): EZC100 without earth leakage protection , direct in 650 mm Widecubicle |