MOUNTING PLATE NS3200 INS-INV2500 FIXED VERTICAL IN WIDTH 650
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE NS3200 INS-INV2500 FIXED VERTICAL IN WIDTH 650
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed INS2000...2500 vertical installation - 1 x 3P: fixed INS630b...1600 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - cubicle - width 650 mm depth 600 mm |
Installed device | ComPact: fixed INS2000...2500 - control: direct front rotary handle - vertical installation - ComPact: fixed INS630b...1600 - control: direct front rotary handle - vertical installation |
Number of vertical modules [50 mm] | 14 module(s): INS630b...1600, front connection on adaptor in 650 mm Widecubicle - 14 module(s): INV630b...1600, front connection on adaptor in 650 mm Widecubicle |