Mounting Plate Vert. Fixed/Withd. MTZ2/NW 3P/4P W650 PrismaSeT P
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mounting Plate Vert. Fixed/Withd. MTZ2/NW 3P/4P W650 PrismaSeT P
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: drawout NW08...16 vertical installation - 1 x 3P: drawout NW20...25 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 1000 mm - cubicle - width 650 mm depth 600 mm |
Installed device | Masterpact: drawout NW08...16 - control: toggle - vertical installation - Masterpact: drawout NW20...25 - control: toggle - vertical installation |
Number of vertical modules [50 mm] | 14 module(s): NW08...16, rear connection on adaptor in 650 mm Widecubicle - 14 module(s): NW20...25, rear connection on adaptor in 650 mm Widecubicle |