
calcActive())">
Mounting Plate Vert. Fixed MTZ1/NT 3P 1600A W400 Prisma P
LVS03489
SAR825.00
SAR453.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03489
Mounting Plate Vert. Fixed MTZ1/NT 3P 1600A W400 Prisma P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mounting Plate Vert. Fixed MTZ1/NT 3P 1600A W400 Prisma P
SAR825.00
SAR453.75
Description
Mounting Plate Vert. Fixed MTZ1/NT 3P 1600A W400 Prisma P
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed NT06...10 vertical installation - 1 x 3P: fixed NT12 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm |
Installed device | Masterpact: fixed NT06...10 - control: toggle - vertical installation - Masterpact: fixed NT12 - control: toggle - vertical installation |
Number of vertical modules [50 mm] | 36 module(s): NT06...10, front connection in 400 mm Widecubicle - 36 module(s): NT12, front connection in 400 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account