
calcActive())">
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 400
LVS03487
SAR644.00
SAR354.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03487
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 400
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 400
SAR644.00
SAR354.20
Description
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 400
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed NS1250 vertical installation - 1 x 3P: fixed NS1600 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm |
Installed device | ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation - ComPact: fixed NS1250 - control: motor mechanism - vertical installation |
Number of vertical modules [50 mm] | 12 module(s): NSX400 without earth leakage protection , front connection in 400 mm Widecubicle - 12 module(s): NSX630 without earth leakage protection , front connection in 400 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account