
calcActive())">
M.PL.1-PIECE TARIF1250A
LVS03485
SAR973.00
SAR535.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03485
M.PL.1-PIECE TARIF1250A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M.PL.1-PIECE TARIF1250A
SAR973.00
SAR535.15
Description
M.PL.1-PIECE TARIF1250A
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed INV800...1250 + NS800...1250 vertical installation - 1 x 4P: fixed INV800...1250 + NS800...1250 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 - NF C 15-100 |
Enclosure/cubicle description | cubicle - width 650 + 150 mm depth 400 mm |
Installed device | ComPact: fixed INV800...1250 + NS800...1250 without earth leakage protection - control: toggle - vertical installation |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account