
calcActive())">
Mounting Plate Vert. Fixed MTZ1/NT 3P/4P 1600A W650 Prisma P
LVS03484
SAR923.00
SAR507.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03484
Mounting Plate Vert. Fixed MTZ1/NT 3P/4P 1600A W650 Prisma P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mounting Plate Vert. Fixed MTZ1/NT 3P/4P 1600A W650 Prisma P
SAR923.00
SAR507.65
Description
Mounting Plate Vert. Fixed MTZ1/NT 3P/4P 1600A W650 Prisma P
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed NT06...10 vertical installation - 1 x 3P: fixed NT12 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - cubicle - width 650 mm depth 800 mm |
Installed device | Masterpact: fixed NT06...10 - control: motor mechanism - vertical installation - Masterpact: fixed NT06...10 - control: toggle - vertical installation |
Number of vertical modules [50 mm] | 11 module(s): NT06...10, rear connection on adaptor in 650 mm Widecubicle - 11 module(s): NT12, rear connection on adaptor in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account