MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 650
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE FOR NS FIXED -3P/4P 1600A VERTICAL IN WIDTH 650
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed NS1250 vertical installation - 1 x 3P: fixed NS1600 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - cubicle - width 650 mm depth 800 mm |
Installed device | ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation - ComPact: fixed NS1250 - control: motor mechanism - vertical installation |
Number of vertical modules [50 mm] | 10 module(s): NS1250, rear connection on adaptor in 650 mm Widecubicle - 10 module(s): NS1600, rear connection on adaptor in 650 mm Widecubicle |