
calcActive())">
MOUNTING PLATE FOR NS FIXED -3P/4P 1000A HORIZONTAL IN WIDTH 650
LVS03480
SAR750.00
SAR412.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03480
MOUNTING PLATE FOR NS FIXED -3P/4P 1000A HORIZONTAL IN WIDTH 650
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE FOR NS FIXED -3P/4P 1000A HORIZONTAL IN WIDTH 650
SAR750.00
SAR412.50
Description
MOUNTING PLATE FOR NS FIXED -3P/4P 1000A HORIZONTAL IN WIDTH 650
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed NS630b...1000 horizontal installation - 1 x 4P: fixed NS630b...1000 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 800 mm - cubicle + duct - width 650 mm depth 400 mm |
Installed device | ComPact: fixed NS630b...1000 - control: direct front rotary handle - horizontal installation - ComPact: fixed NS630b...1000 - control: toggle - horizontal installation |
Number of vertical modules [50 mm] | 7 module(s): NS630b...1000, front connection in 650 mm Widecubicle + duct - 7 module(s): NS630b...1000, rear connection in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account