MOUNTING PLATE VIGI NSX WITHDRAWABLE ALL CONTROLS-3/4P 630A HORIZONTAL WIDTH650
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE VIGI NSX WITHDRAWABLE ALL CONTROLS-3/4P 630A HORIZONTAL WIDTH650
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: drawout NSX400 horizontal installation - 1 x 3P: drawout NSX630 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation - ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - horizontal installation |
Number of vertical modules [50 mm] | 6 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle - 6 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle |