
calcActive())">
MOUNT.PLATE 2 NSX/CVS/INS FIXED/PLUGIN TOGGLE/ROT/MOT -3P/4P 630A VERTICAL W650
LVS03461
SAR933.00
SAR513.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03461
MOUNT.PLATE 2 NSX/CVS/INS FIXED/PLUGIN TOGGLE/ROT/MOT -3P/4P 630A VERTICAL W650
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNT.PLATE 2 NSX/CVS/INS FIXED/PLUGIN TOGGLE/ROT/MOT -3P/4P 630A VERTICAL W650
SAR933.00
SAR513.15
Description
MOUNT.PLATE 2 NSX/CVS/INS FIXED/PLUGIN TOGGLE/ROT/MOT -3P/4P 630A VERTICAL W650
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: drawout NSX400 vertical installation - 1 x 3P: drawout NSX630 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation - ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation |
Number of vertical modules [50 mm] | 10 module(s): INS320...400, direct in 650 mm Widecubicle - 10 module(s): INV320...400, direct in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account