MOUNTING PLATE SOURCE CHANGEOVER NSX/INS/INV 630 3P/4P ROTARY HORIZONTAL
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE SOURCE CHANGEOVER NSX/INS/INV 630 3P/4P ROTARY HORIZONTAL
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 2 x 3P: fixed INS320...630 source changeover horizontal installation - 2 x 3P: fixed INV320...630 source changeover horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed INS320...630 source changeover - control: direct front rotary handle - horizontal installation - ComPact: fixed INV320...630 source changeover - control: direct front rotary handle - horizontal installation |
Number of vertical modules [50 mm] | 10 module(s): INS320...630 source changeover, direct in 650 mm Widecubicle - 10 module(s): INV320...630 source changeover, direct in 650 mm Widecubicle |