
calcActive())">
MOUNTING PLATE SOURCE CHANGEOVER NSXINS/INV 630 3P/4P MOTOR HORIZONTAL
LVS03457
SAR1,020.00
SAR561.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03457
MOUNTING PLATE SOURCE CHANGEOVER NSXINS/INV 630 3P/4P MOTOR HORIZONTAL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE SOURCE CHANGEOVER NSXINS/INV 630 3P/4P MOTOR HORIZONTAL
SAR1,020.00
SAR561.00
Description
MOUNTING PLATE SOURCE CHANGEOVER NSXINS/INV 630 3P/4P MOTOR HORIZONTAL
Product Details
Activity | PPLVS |
---|---|
Poles Description | 2 x 3P: fixed NSX400...630 source changeover horizontal installation - 2 x 4P: fixed NSX400...630 source changeover horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: remote control - horizontal installation |
Number of vertical modules [50 mm] | 10 module(s): NSX400...630 source changeover without earth leakage protection , direct in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account