
calcActive())">
MOUNTING PLATE VIGI NSX/CVS TOGGLE - 4P 630A HORIZONTAL WIDTH 650
LVS03452
SAR521.00
SAR286.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03452
MOUNTING PLATE VIGI NSX/CVS TOGGLE - 4P 630A HORIZONTAL WIDTH 650
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE VIGI NSX/CVS TOGGLE - 4P 630A HORIZONTAL WIDTH 650
SAR521.00
SAR286.55
Description
MOUNTING PLATE VIGI NSX/CVS TOGGLE - 4P 630A HORIZONTAL WIDTH 650
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed INS320...400 horizontal installation - 1 x 3P: fixed INS500...630 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation - ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation |
Number of vertical modules [50 mm] | 5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle - 5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account