
calcActive())">
M.PL.3-4V.FIXED NS250 DEVICES
LVS03422
SAR631.00
SAR347.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03422
M.PL.3-4V.FIXED NS250 DEVICES
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M.PL.3-4V.FIXED NS250 DEVICES
SAR631.00
SAR347.05
Description
M.PL.3-4V.FIXED NS250 DEVICES
Product Details
Activity | PPLVS |
---|---|
Poles Description | 3 x 4P: fixed CVS100...160 vertical installation - 3 x 4P: fixed CVS250 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation - ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation |
Number of vertical modules [50 mm] | 10 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle - 11 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account