M.PL.HZ.NS250 C/O MOT.OR UA/BA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
M.PL.HZ.NS250 C/O MOT.OR UA/BA
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 2 x 3P: fixed NSX100...250 source changeover horizontal installation - 2 x 4P: fixed NSX100...250 source changeover horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - cubicle - width 650 mm depth 600 mm |
Installed device | source changeover: fixed BA controller - horizontal installation - source changeover: fixed NSX100...250 source changeover - control: remote control - horizontal installation |
Number of vertical modules [50 mm] | 4 module(s): BA controller, direct in 650 mm Widecubicle - 4 module(s): UA controller, direct in 650 mm Widecubicle |