
calcActive())">
MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL LARGEUR 400
LVS03405
SAR476.00
SAR261.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03405
MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL LARGEUR 400
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL LARGEUR 400
SAR476.00
SAR261.80
Description
MOUNTING PLATE NSXm TOGGLE/ROTATIVE -3P/4P VERTICAL LARGEUR 400
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P or 4P: fixed NSXm vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm |
Installed device | ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation - ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation |
Number of vertical modules [50 mm] | 8 module(s): NSXm with earth leakage protection , direct in 400 mm Widecubicle - 8 module(s): NSXm without earth leakage protection , direct in 400 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account