
calcActive())">
SLOTTED MOUNTING PLATE W300 4M
LVS03175
SAR164.00
SAR90.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03175
SLOTTED MOUNTING PLATE W300 4M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SLOTTED MOUNTING PLATE W300 4M
SAR164.00
SAR90.20
Description
SLOTTED MOUNTING PLATE W300 4M
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing duct - width 300 mm - wall-mounted duct - width 300 mm |
Installed device | Phaseo: LV/LV transformer |
Number of vertical modules [50 mm] | 4 module(s): LV/LV transformer in 300 mm Widefloor-standing duct - 4 module(s): LV/LV transformer in 300 mm Widewall-mounted duct |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account