
calcActive())">
RECESSED SLOTTED M.PLATE W600 6M
LVS03172
SAR426.00
SAR234.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03172
RECESSED SLOTTED M.PLATE W600 6M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RECESSED SLOTTED M.PLATE W600 6M
SAR426.00
SAR234.30
Description
RECESSED SLOTTED M.PLATE W600 6M
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | Altistart: ATS01N |
Number of vertical modules [50 mm] | 6 module(s): ATS01N in 600 mm Widefloor-standing enclosure - 6 module(s): ATS01N in 600 mm Widewall-mounted enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account