RECESSED SLOTTED M.PLATE W600 4M
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RECESSED SLOTTED M.PLATE W600 4M
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | Phaseo: LV/LV transformer |
Number of vertical modules [50 mm] | 4 module(s): LV/LV transformer in 600 mm Widefloor-standing enclosure - 4 module(s): LV/LV transformer in 600 mm Widewall-mounted enclosure |