
calcActive())">
SLOTTED MOUNTING PLATE W600 4M
LVS03170
SAR135.00
SAR74.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03170
SLOTTED MOUNTING PLATE W600 4M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SLOTTED MOUNTING PLATE W600 4M
SAR135.00
SAR74.25
Description
SLOTTED MOUNTING PLATE W600 4M
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - floor-standing enclosure - width 850 mm |
Number of vertical modules [50 mm] | 4 module(s) in 600 mm Widefloor-standing enclosure - 4 module(s) in 600 mm Widewall-mounted enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account