
calcActive())">
M.PLATE FOR 3 1P-METERS W600 5M
LVS03157
SAR457.00
SAR251.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03157
M.PLATE FOR 3 1P-METERS W600 5M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M.PLATE FOR 3 1P-METERS W600 5M
SAR457.00
SAR251.35
Description
M.PLATE FOR 3 1P-METERS W600 5M
Product Details
Activity | PPLVS |
---|---|
Poles Description | 3 x 2P: kilowatt-hour meters vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - floor-standing enclosure - width 600 mm |
Installed device | power meters: kilowatt-hour meters - vertical installation |
Number of vertical modules [50 mm] | 6 module(s): kilowatt-hour meters in 555 mm WidePack enclosure - 6 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account