
calcActive())">
MOUNTING PLATE FOR 1 3P-METER W300
LVS03156
SAR378.00
SAR207.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03156
MOUNTING PLATE FOR 1 3P-METER W300
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE FOR 1 3P-METER W300
SAR378.00
SAR207.90
Description
MOUNTING PLATE FOR 1 3P-METER W300
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 4P: kilowatt-hour meters vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing duct - width 300 mm - wall-mounted duct - width 300 mm |
Installed device | power meters: kilowatt-hour meters - vertical installation |
Number of vertical modules [50 mm] | 9 module(s): kilowatt-hour meters in 300 mm Widefloor-standing duct - 9 module(s): kilowatt-hour meters in 300 mm Widewall-mounted duct |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account