CLASS 2 INSULATING PLATE W600/W651
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CLASS 2 INSULATING PLATE W600/W651
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 2 x 4P: kilowatt-hour meters vertical installation - 3 x 2P: kilowatt-hour meters vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - floor-standing enclosure - width 600 mm |
Installed device | power meters: kilowatt-hour meters - vertical installation |
Number of vertical modules [50 mm] | 6 module(s): kilowatt-hour meters in 555 mm WidePack enclosure - 6 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure |