MOUNTING PLATE TARIF CLASS 2 INV+NSX400 WIDTH 600/650
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE TARIF CLASS 2 INV+NSX400 WIDTH 600/650
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 4P: fixed INV400 vertical installation - 1 x 4P: fixed NSX400 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 - NF C 15-100 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm - floor-standing enclosure - width 600 mm |
Installed device | ComPact: fixed INV400 - control: direct front rotary handle - vertical installation - ComPact: fixed INV400 - control: toggle - vertical installation |
Number of vertical modules [50 mm] | 13 module(s): NSX400 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure - 13 module(s): NSX400 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure |