MOUNTING PLATE TARIF CLASS 2 INV+NSX250 WIDTH 600/650
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE TARIF CLASS 2 INV+NSX250 WIDTH 600/650
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 4P: fixed INV100 vertical installation - 1 x 4P: fixed INV160 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 - NF C 15-100 |
Enclosure/cubicle description | cubicle - width 650 + 150 mm depth 400 mm - cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed INV100 - control: toggle - vertical installation - ComPact: fixed INV160 - control: direct front rotary handle - vertical installation |
Number of vertical modules [50 mm] | 12 module(s): NSX100...160 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure - 12 module(s): NSX100...160 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure |