
calcActive())">
MOUNTING PLATE TARIF NSX250 1P W300
LVS03144
SAR268.00
SAR147.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03144
MOUNTING PLATE TARIF NSX250 1P W300
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE TARIF NSX250 1P W300
SAR268.00
SAR147.40
Description
MOUNTING PLATE TARIF NSX250 1P W300
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 4P: fixed INV100 vertical installation - 1 x 4P: fixed INV160 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 - NF C 15-100 |
Enclosure/cubicle description | floor-standing duct - width 300 mm - wall-mounted duct - width 300 mm |
Installed device | ComPact: fixed INV100 - control: direct front rotary handle - vertical installation - ComPact: fixed INV160 - control: direct front rotary handle - vertical installation |
Number of vertical modules [50 mm] | 12 module(s): INV100, direct in 300 mm Widefloor-standing duct - 12 module(s): INV100, direct in 300 mm Widewall-mounted duct |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account