
calcActive())">
MOUNTING PLATE CLASS 2 TARIF INV-NSX250 WIDTH 600/650
LVS03143
SAR248.00
SAR136.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03143
MOUNTING PLATE CLASS 2 TARIF INV-NSX250 WIDTH 600/650
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE CLASS 2 TARIF INV-NSX250 WIDTH 600/650
SAR248.00
SAR136.40
Description
MOUNTING PLATE CLASS 2 TARIF INV-NSX250 WIDTH 600/650
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 4P: fixed NSX100...160 horizontal installation - 1 x 4P: fixed NSX250 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 - NF C 15-100 |
Enclosure/cubicle description | cubicle - width 650 + 150 mm depth 400 mm - cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation - ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account