MOUNTING PLATE V ISFT 100N VERTICAL W600

LVS03126
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

MOUNTING PLATE V ISFT 100N VERTICAL W600

Product Details

Activity PPLVS
Poles Description 8 x 3P: fixed ISFT100N vertical installation
Range PrismaSeT
Standards IEC 61439-2
Enclosure/cubicle description floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm
Installed device FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Number of vertical modules [50 mm] 8 module(s): ISFT100N, direct in 600 mm Widefloor-standing enclosure - 8 module(s): ISFT100N, direct in 600 mm Widewall-mounted enclosure

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: MOUNTING PLATE V ISFT 100N VERTICAL W600
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.