
MOUNTING PLATE ISFT 250 FIXED HORIZONTAL
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE ISFT 250 FIXED HORIZONTAL
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed ISFT250 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - Pack enclosure - width 600 mm |
Installed device | FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation |
Number of vertical modules [50 mm] | 6 module(s): ISFT250, direct in 600 mm Widefloor-standing enclosure - 6 module(s): ISFT250, direct in 600 mm WidePack enclosure |