
calcActive())">
MOUNTING PLATE BUSBAR ISFT 100N/160 VERTICAL
LVS03122
SAR1,511.00
SAR831.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03122
MOUNTING PLATE BUSBAR ISFT 100N/160 VERTICAL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE BUSBAR ISFT 100N/160 VERTICAL
SAR1,511.00
SAR831.05
Description
MOUNTING PLATE BUSBAR ISFT 100N/160 VERTICAL
Product Details
Activity | PPLVS |
---|---|
Poles Description | 4 x 3P: fixed ISFT160 vertical installation - 6 x 3P: fixed ISFT100N vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation - FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 8 module(s): ISFT100N, rear connection on busbar in 600 mm Widefloor-standing enclosure - 8 module(s): ISFT100N, rear connection on busbar in 600 mm Widewall-mounted enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account