
calcActive())">
MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL
LVS03121
SAR366.00
SAR201.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03121
MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL
SAR366.00
SAR201.30
Description
MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed ISFT160 horizontal installation - 4 x 3P: fixed ISFT160 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - Pack enclosure - width 600 mm |
Installed device | FuPact: fixed ISFT160 - control: fuse carriers handle - horizontal installation - FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 6 module(s): ISFT160, direct in 600 mm Widefloor-standing enclosure - 6 module(s): ISFT160, direct in 600 mm WidePack enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account