
calcActive())">
MOUNTING PLATE EZC100 VERTICAL TOGGLE
LVS03102
SAR248.00
SAR136.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03102
MOUNTING PLATE EZC100 VERTICAL TOGGLE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE EZC100 VERTICAL TOGGLE
SAR248.00
SAR136.40
Description
MOUNTING PLATE EZC100 VERTICAL TOGGLE
Product Details
Activity | PPLVS |
---|---|
Poles Description | 15 x 1P: fixed EZC100 vertical installation - 3 x 4P: fixed EZC100 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | EasyPact: fixed EZC100 without earth leakage protection - control: toggle - vertical installation |
Number of vertical modules [50 mm] | 5 module(s): EZC100 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure - 5 module(s): EZC100 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account