
calcActive())">
MOUNTING PLATE NSX/CVS/INS 630 HZ. FIX. TOGGLE
LVS03070
SAR273.00
SAR150.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03070
MOUNTING PLATE NSX/CVS/INS 630 HZ. FIX. TOGGLE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSX/CVS/INS 630 HZ. FIX. TOGGLE
SAR273.00
SAR150.15
Description
MOUNTING PLATE NSX/CVS/INS 630 HZ. FIX. TOGGLE
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed CVS400 horizontal installation - 1 x 3P: fixed CVS630 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Condition of use | need additional plate (2 M high) when installation of device is in horizontal |
Enclosure/cubicle description | floor-standing enclosure - width 850 mm - floor-standing enclosure + duct - width 600 + 300 mm |
Installed device | ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation - ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation |
Number of vertical modules [50 mm] | 6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure) - 6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account