
calcActive())">
MOUNTING PLATE NSX/CVS/INS 250 V. FIXED ROT.HANDLE
LVS03051
SAR276.00
SAR151.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03051
MOUNTING PLATE NSX/CVS/INS 250 V. FIXED ROT.HANDLE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSX/CVS/INS 250 V. FIXED ROT.HANDLE
SAR276.00
SAR151.80
Description
MOUNTING PLATE NSX/CVS/INS 250 V. FIXED ROT.HANDLE
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed CVS100...160 vertical installation - 1 x 3P: fixed CVS250 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Condition of use | need additional plate (1 M high) when installation of device is in vertical |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm - floor-standing duct - width 300 mm |
Installed device | ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation - ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation |
Number of vertical modules [50 mm] | 9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure) - 9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account