
calcActive())">
MOUNTING PLATE NSX/INS-INV250 CHANGEOVER ROT.HAND
LVS03043
SAR355.00
SAR195.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03043
MOUNTING PLATE NSX/INS-INV250 CHANGEOVER ROT.HAND
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSX/INS-INV250 CHANGEOVER ROT.HAND
SAR355.00
SAR195.25
Description
MOUNTING PLATE NSX/INS-INV250 CHANGEOVER ROT.HAND
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed INS250 source changeover vertical installation - 1 x 3P: fixed INV250 source changeover vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Condition of use | need additional plate (1 M high) when installation of device is in vertical |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation - ComPact: fixed INS250 source changeover - control: mechanical interlock - vertical installation |
Number of vertical modules [50 mm] | 10 module(s): INS250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure) - 10 module(s): INS250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review