
calcActive())">
MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
LVS03040
SAR222.00
SAR122.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03040
MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
SAR222.00
SAR122.10
Description
MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed INS250 vertical installation - 1 x 3P: fixed INV100 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Condition of use | need additional plate (1 M high) when installation of device is in vertical |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | ComPact: fixed INS250 - control: direct front rotary handle - vertical installation - ComPact: fixed INV100 - control: direct front rotary handle - vertical installation |
Number of vertical modules [50 mm] | 10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure) - 10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account