
calcActive())">
MOUNTING PLATE NSX/CVS/INS 250 HZ.FIXED TOGGLE
LVS03030
SAR166.00
SAR91.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03030
MOUNTING PLATE NSX/CVS/INS 250 HZ.FIXED TOGGLE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSX/CVS/INS 250 HZ.FIXED TOGGLE
SAR166.00
SAR91.30
Description
MOUNTING PLATE NSX/CVS/INS 250 HZ.FIXED TOGGLE
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed CVS100...160 horizontal installation - 1 x 3P: fixed CVS250 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Condition of use | need additional plate (2 M high) when installation of device is in horizontal |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - floor-standing enclosure - width 850 mm |
Installed device | ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation - ComPact: fixed INV100 - control: direct front rotary handle - horizontal installation |
Number of vertical modules [50 mm] | 4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure) - 4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account