
calcActive())">
MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600
LVS03020
SAR345.00
SAR189.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03020
MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600
SAR345.00
SAR189.75
Description
MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P or 4P: fixed NSXm horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - floor-standing enclosure - width 850 mm |
Installed device | ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation - ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation |
Number of vertical modules [50 mm] | 3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct - 3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account