Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 162Hz (2.7) 14% 60Hz 400V
SKU :
LVR14X00B40T
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR6,940.00
SAR3,817.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
DETUNED REACTOR 400V 60HZ 100KVAR 162HZ
Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 162Hz (2.7) 14% 60Hz 400V
SAR6,940.00
SAR3,817.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Device Short Name | DR |
| Network Frequency | 60 Hz |
| Range | PowerLogic |
| Network rated voltage | 400 V AC 60 Hz |
| Reactive power rating | 100 kvar for 400 V AC 60 Hz |
| Tuning order | 2.7 - 162 Hz - 14 % - 60 Hz |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| Device Short Name | DR |
| Network Frequency | 60 Hz |
| Range | PowerLogic |
| Network rated voltage | 400 V AC 60 Hz |
| Reactive power rating | 100 kvar for 400 V AC 60 Hz |
| Tuning order | 2.7 - 162 Hz - 14 % - 60 Hz |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account