Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 162Hz (2.7) 14% 60Hz 400V

LVR14125B40T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 162Hz (2.7) 14% 60Hz 400V

Product Details

Activity DPLVP
Device Short Name DR
Network Frequency 60 Hz
Range PowerLogic
Network rated voltage 400 V AC 60 Hz
Reactive power rating 12.5 kvar for 400 V AC 60 Hz
Tuning order 2.7 - 162 Hz - 14 % - 60 Hz

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 162Hz (2.7) 14% 60Hz 400V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.