
calcActive())">
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 228Hz (3.8) 7% 60Hz 400V
LVR07125B40T
SAR3,450.00
SAR1,897.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVR07125B40T
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 228Hz (3.8) 7% 60Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 228Hz (3.8) 7% 60Hz 400V
SAR3,450.00
SAR1,897.50
Description
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 228Hz (3.8) 7% 60Hz 400V
Product Details
Activity | DPLVP |
---|---|
Device Short Name | DR |
Network Frequency | 60 Hz |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz |
Reactive power rating | 12.5 kvar for 400 V AC 60 Hz |
Tuning order | 3.8 - 228 Hz - 7 % - 60 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account